Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2283-ALN-54-G-6-AV |
2283-ALN-54-G-6-JV |
2283-ALN-54-G-50-AV |
2283-ALN-54-G-50-JV |
2283-ALS-54-G-6-AV |
2283-ALS-54-G-6-JV |
2283-ALS-54-G-50-AV |
2283-ALS-54-G-50-JV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material / Finish | Sensitivity | Type | |
---|---|---|---|---|---|---|---|
65.56 € | 1 | Available | 7 Days | ALN | 6. Angle minutes. bubble move by 2 mm | AV. aligned. mounting from the front side (not adjustable) | |
65.56 € | 1 | Available | 7 Days | ALN | 6. Angle minutes. bubble move by 2 mm | JV. adjustable. mounting from the front side | |
48.58 € | 1 | Available | 7 Days | ALN | 50. Angle minutes. bubble move by 2 mm | AV. aligned. mounting from the front side (not adjustable) | |
48.58 € | 1 | Available | 7 Days | ALN | 50. Angle minutes. bubble move by 2 mm | JV. adjustable. mounting from the front side | |
65.56 € | 1 | Available | 7 Days | ALS | 6. Angle minutes. bubble move by 2 mm | AV. aligned. mounting from the front side (not adjustable) | |
65.56 € | 1 | Available | 7 Days | ALS | 6. Angle minutes. bubble move by 2 mm | JV. adjustable. mounting from the front side | |
48.58 € | 1 | Available | 7 Days | ALS | 50. Angle minutes. bubble move by 2 mm | AV. aligned. mounting from the front side (not adjustable) | |
48.58 € | 1 | Available | 7 Days | ALS | 50. Angle minutes. bubble move by 2 mm | JV. adjustable. mounting from the front side |
Loading...
Filling | G. green-transparent | h1 | 14.5 | h2 | 11.3 |
---|---|---|---|---|---|
h3 | 1 | m | 45 | b | 15.5 |
d1 | 3.4 | d2 | 6.3 | Weight(g) | 25.0 |
Length l | 54 |