Cross spirit levels, mounting screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2276-ALN-62-G-6-AV
2276-ALN-62-G-6-JV
2276-ALN-62-G-50-AV
2276-ALN-62-G-50-JV
2276-ALS-62-G-6-AV
2276-ALS-62-G-6-JV
2276-ALS-62-G-50-AV
2276-ALS-62-G-50-JV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material / Finish Sensitivity Type

88.54 €

1 Available 7 Days ALN6. Angle minutes. bubble move by 2 mmAV. aligned. mounting from the front side (not adjustable)

88.54 €

1 Available 7 Days ALN6. Angle minutes. bubble move by 2 mmJV. adjustable. mounting from the front side

54.44 €

1 Available 7 Days ALN50. Angle minutes. bubble move by 2 mmAV. aligned. mounting from the front side (not adjustable)

54.44 €

1 Available 7 Days ALN50. Angle minutes. bubble move by 2 mmJV. adjustable. mounting from the front side

88.54 €

1 Available 7 Days ALS6. Angle minutes. bubble move by 2 mmAV. aligned. mounting from the front side (not adjustable)

88.54 €

1 Available 7 Days ALS6. Angle minutes. bubble move by 2 mmJV. adjustable. mounting from the front side

54.44 €

1 Available 7 Days ALS50. Angle minutes. bubble move by 2 mmAV. aligned. mounting from the front side (not adjustable)

54.44 €

1 Available 7 Days ALS50. Angle minutes. bubble move by 2 mmJV. adjustable. mounting from the front side

Loading...

  1. 1

Basic information

Filling G. green-transparent h1 13 h2 9.8
RoHS Ja h3 1 m3 25.1
d1 62 m2 6.7 d4 52
m1 18.4 d2 3.4 Weight(g) 95.0
d3 6.3

Tech Support