Blow Gun with Composite Nozzle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27102 PR6C
27102 PR6I
27102 PR7E
27102 PRE
27102 PREBP3
27102 PREP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
ID Passage
(mm)
Profile Height
(mm)

18.62 €

1 7 Days 90-2236ISO 6150C25

17.20 €

1 7 Days 90-2186ISO 6150B25

15.97 €

1 7 Days 90-2157.4EUROPEAN25

13.83 €

1 7 Days 95G 1/4180--25

16.92 €

1 7 Days 93G 1/4187--25

14.15 €

1 7 Days 90G 1/4185--26

Loading...

  1. 1

Basic information

Sound Level (at 6 bar)(dBA) 84 Max. Operating Pressure(bar) 10

Tech Support