Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ASVM 303
Width(mm) | 310 | Application | ASVM 1 | Length(mm) | 190 |
---|---|---|---|---|---|
Height(mm) | 75 |
This page is Hose Kit, part number ASVM 303.
You can find the detail information about specifications and dimensions on part number ASVM 303.