Bent Nozzle for Air Blow Guns

Bent Nozzle for Air Blow Guns
[Specifications]
・Product Type: Bent Nozzle
・Metric Male Thread: M10X100
・Max.Operating Pressure(bar): 10
・Height(mm): 14

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STL 151
STL 152
STL 153
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nozzle Length
(mm)

5.07 €

1 7 Days 90

8.67 €

1 7 Days 200

10.62 €

1 7 Days 290

Loading...

  1. 1

Basic information

Sound Level(dBA) 80 BSPP Female Thread G 1/4 Metric Male Thread M10 x 100
Max. Operating Pressure(bar) 10 Construction Nickel-plated steel Flow rate at 6 bar 330 l/min (ΔP = 0.6 bar)

Tech Support