Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STL 101
Width(mm) | 80 | BSPP Female Thread | G 1/4 | Length(mm) | 160 |
---|---|---|---|---|---|
Max. Operating Pressure(bar) | 10 | Height(mm) | 20 |
This page is Metal Safety Blow Gun, part number STL 101.
You can find the detail information about specifications and dimensions on part number STL 101.