Blow Gun with Venturi Effect

Blow Gun with Venturi Effect
Prevost's prevoS1 blow guns are compact and include an embedded plug. They fit snugly in the palm of the hand for comfortable all day use. These blow guns are available with 7 different nozzle options and are compatible in all major connection profiles. The plug connects directly into a prevoS1 quick safety coupling to form a seemless seal and create an ergonomic handle for the blow gun.

The 27102 blow gun is a reliable tool that offers a long service life. The pistol grip trigger controls the power of the air stream from light to powerful.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27102 VEN

Part Number
27102 VEN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.18 €

1 7 Days

Loading...

  1. 1

Basic information

Nozzle Length(mm) 193 Sound Level(dBA) 103 BSPP Female Thread G 1/4
Max. Operating Pressure(bar) 10 Construction Polyamide composite body Highlight Adjust gradually blowing
Air consumption (at 6 bar)(Nm3/h) 12,4 Blowing force (at 6 bar)(g) 264 Dynamic pressure(bar) 0.21

This page is Blow Gun with Venturi Effect, part number 27102 VEN.
You can find the detail information about specifications and dimensions on part number 27102 VEN.

Tech Support