Manufacturer part number: 27102 OS6C
Brand: PREVOST
Price: 19.63 €
Delivery time: 7 Days
ID Passage: 6 mm
Profile: ISO 6150 C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27102 OS6C
Sound Level(dBA) | 90 | Max. Operating Pressure(bar) | 10 | Construction | Polyamide composite body |
---|---|---|---|---|---|
Highlight | Adjust gradually blowing | Air consumption (at 6 bar)(Nm3/h) | 13 |
This page is Blow Gun (OSHA & Venturi Effect), Fitted with Adaptor, part number 27102 OS6C.
You can find the detail information about specifications and dimensions on part number 27102 OS6C.
Part Number |
---|
27102 OS6I |
27102 OS7E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | ID Passage (mm) | Profile |
---|---|---|---|---|---|---|
18.23 € | 1 | 7 Days | 6 | ISO 6150 B | ||
17.02 € | 1 | 7 Days | 7.4 | European 7.4 mm |