High-Flow Blow Gun

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BGM 113
BGM B113
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)

31.30 €

1 7 Days 120190

18.43 €

1 7 Days 2786

Loading...

  1. 1

Basic information

Nozzle Length(mm) 76 BSPP Thread G 1/4 Max. Operating Pressure(bar) 12
Height(mm) 27

Tech Support