Blow Gun Kit

Blow Gun Kit
[Specifications]
・Product Type: Blow Gun Kit
・Width(mm): 100, 185, 200, 280
・Height(mm): 42, 60, 75, 80, 90

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HELICOL 3
HELICOL 4
PUS 54BES
PUS 66BES
PUS 68BES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hose Length
(m)
Max. Length
(m)
Width
(mm)
Length
(mm)
ID Passage
(mm)
ID/OD
(mm)
Profile Max. Operating Pressure
(bar)
Height
(mm)
BSPP Male Thread

76.33 €

1 7 Days 5-200280-6.5 X 8--90G 1/4

-

1 7 Days 4-100255-4 X 6--42G 1/4

72.38 €

1 7 Days -41852507.45 X 8EUROPEAN875-

85.87 €

1 7 Days -62003207.46.5 X 10EUROPEAN880-

89.87 €

1 7 Days -82803507.46.5 X 10EUROPEAN860-

Loading...

  1. 1

Tech Support