Blown Gun with Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27102 EC6C
27102 EC6I
27102 EC7E
27102 ECR
27102 ECRP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
BSPP Female Thread Length
(mm)
ID Passage
(mm)
Profile

19.63 €

1 7 Days 90-2256ISO 6150C

18.23 €

1 7 Days 90-2206ISO 6150B

17.02 €

1 7 Days 90-2127.4EUROPEAN

14.87 €

1 7 Days 95G 1/4180--

15.20 €

1 7 Days 130G 1/4200--

Loading...

  1. 1

Basic information

Sound Level (at 6 bar)(dBA) 82 Max. Operating Pressure(bar) 10 Height(mm) 25

Tech Support