Clip-On Blow Gun

Clip-On Blow Gun
[Specifications]
・Product Type: Blow Gun
・Width(mm): 25
・Length(mm): 105
・Height(mm): 40
・Profile: ISO 6150B
・Max. Operating Pressure(bar): 16

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FORCE 3

Part Number
FORCE 3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.13 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 25 Length(mm) 105 ID Passage(mm) 6
Profile ISO 6150B Max. Operating Pressure(bar) 16 Height(mm) 40

This page is Clip-On Blow Gun, part number FORCE 3.
You can find the detail information about specifications and dimensions on part number FORCE 3.

Tech Support