Blow Gun with Silent Nozzle, Fitted with Adaptor

Blow Gun with Silent Nozzle, Fitted with Adaptor
Prevost's prevoS1 blow guns are compact and include an embedded plug. They fit snugly in the palm of the hand for comfortable all day use. These blow guns are available with 7 different nozzle options and are compatible in all major connection profiles. The plug connects directly into a prevoS1 quick safety coupling to form a seemless seal and create an ergonomic handle for the blow gun.

The 27102 blow gun is a reliable tool that offers a long service life. The pistol grip trigger controls the power of the air stream from light to powerful.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27102 SI6C
27102 SI6I
27102 SI7E
27102 SIL
27102 SILP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nozzle Length
(mm)
Sound Level (at 6 bar)
(dBA)
Width
(mm)
Sound Level
(dBA)
BSPP Female Thread Length
(mm)
ID Passage
(mm)
Profile Height
(mm)
Construction Highlight Air consumption (at 6 bar)
(Nm3/h)

19.63 €

1 7 Days ---77--6ISO 6150 C-Polyamide composite bodyAdjust gradually blowing12

18.23 €

1 7 Days ---77--6ISO 6150 B-Polyamide composite bodyAdjust gradually blowing12

17.02 €

1 7 Days ---77--7.4European 7.4 mm-Polyamide composite bodyAdjust gradually blowing12

14.87 €

1 7 Days 56--77G 1/4----Polyamide composite bodyAdjust gradually blowing12

15.20 €

1 7 Days -7795-G 1/4195--25---

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 10

Tech Support