Blow Gun on Plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27102 OSHP

Part Number
27102 OSHP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.20 €

1 7 Days

Loading...

  1. 1

Basic information

Sound Level (at 6 bar)(dBA) 90 Width(mm) 145 BSPP Female Thread G 1/4
Length(mm) 205 Max. Operating Pressure(bar) 10 Height(mm) 25

This page is Blow Gun on Plate, part number 27102 OSHP.
You can find the detail information about specifications and dimensions on part number 27102 OSHP.

Tech Support