Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ASVM KIT
Width(mm) | 210 | Application | For ASVM 1 | Length(mm) | 310 |
---|---|---|---|---|---|
Inlet BSPP Female Thread | G 1/4 | Height(mm) | 75 |
This page is ASPIVENT Accessories, part number ASVM KIT.
You can find the detail information about specifications and dimensions on part number ASVM KIT.