Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | For Hose ID (mm) | Sound Level (dBA) | Length (mm) | ID Passage (mm) | Profile | Height (mm) | Coupler BSPP Female Thread | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
21.83 € | 1 | 7 Days | 120 | - | 85 | 190 | 6 | ARO 210 | 30 | - | ||
20.50 € | 1 | 7 Days | 120 | - | 89 | 190 | 6 | ARO 210 | 30 | - | ||
21.05 € | 1 | 7 Days | 120 | - | 87 | 200 | 6 | ARO 210 | 30 | - | ||
20.50 € | 1 | 7 Days | 120 | - | 89 | 190 | 6 | ISO 6150C | 30 | - | ||
21.05 € | 1 | 7 Days | 120 | - | 87 | 190 | 6 | ISO 6150C | 30 | - | ||
21.83 € | 1 | 7 Days | 120 | - | 85 | 190 | 7.4 | EUROPEAN | 30 | - | ||
20.50 € | 1 | 7 Days | 120 | - | 89 | 190 | 7.4 | EUROPEAN | 30 | - | ||
21.05 € | 1 | 7 Days | 120 | - | 87 | 175 | 7.4 | EUROPEAN | 30 | - | ||
21.83 € | 1 | 7 Days | 120 | - | 85 | 190 | 6 | ISO 6150B | 30 | - | ||
20.50 € | 1 | 7 Days | 120 | - | 89 | 190 | 6 | ISO 6150B | 30 | - | ||
21.05 € | 1 | 7 Days | 120 | - | 87 | 190 | 6 | ISO 6150B | 30 | - | ||
37.08 € | 1 | 7 Days | 130 | - | 89 | 190 | 6 | ISO 6150C | 40 | G 1/4 | ||
38.60 € | 1 | 7 Days | - | 8 | 89 | - | 6 | ISO 6150C | - | - | ||
38.37 € | 1 | 7 Days | 120 | 8 | 89 | 200 | 6 | ISO 6150C | 30 | - | ||
38.92 € | 1 | 7 Days | 85 | 8 | 87 | 200 | 6 | ISO 6150C | 35 | - | ||
38.72 € | 1 | 7 Days | 45 | 8 | 89 | 210 | 6 | ISO 6150C | 25 | - | ||
37.08 € | 1 | 7 Days | 120 | - | 89 | 200 | 6 | ISO 6150B | 30 | G 1/4 | ||
38.60 € | 1 | 7 Days | 120 | 10 | 89 | 200 | 6 | ISO 6150B | 30 | - | ||
39.92 € | 1 | 7 Days | 135 | 8 | 85 | 220 | 6 | ISO 6150B | 40 | - | ||
38.60 € | 1 | 7 Days | 120 | 8 | 89 | 220 | 6 | ISO 6150B | 40 | - | ||
39.12 € | 1 | 7 Days | 80 | 8 | 87 | 210 | 6 | ISO 6150B | 40 | - | ||
38.93 € | 1 | 7 Days | 80 | 8 | 89 | 220 | 6 | ISO 6150B | 35 | - |
Loading...
Max. Operating Pressure(bar) | 12 |
---|