PREVO S1 Blow Gun

PREVO S1 Blow Gun
[Specifications]
・Product Type: Blow Gun
・Max.Operating Pressure(bar): 12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ABG 06ECR
ABG 06ECRP
ABG 06MTLHP
ABG 06MTLP
ABG 06OSHP
ABG 06PREP
ABG 06SILP
APG 06OSH
APG 06OSHP
BBG 06ECR
BBG 06ECRP
BBG 06PRE
BBG 06PREP
BBG 06SIL
BBG 06SILP
CBG 06ECR
CBG 06ECRP
CBG 06MTLP
CBG 06OSHP
CBG 06PREP
CBG 06SILP
CPG 06OSHP
EBG 07ECR
EBG 07ECRP
EBG 07MTLHP
EBG 07MTLP
EBG 07OSHP
EBG 07PREP
EBG 07SILP
EPG 07OSHP
IBG 06ECR
IBG 06ECRP
IBG 06MTLHP
IBG 06MTLP
IBG 06OSHP
IBG 06PREP
IBG 06SILP
IPG 06OSHP
RABG 06MTLHP
RABG 06MTLP
RABG 06OSHP
REBG 07MTLHP
REBG 07MTLP
REBG 07OSHP
REPG 07OSHP
UBG 06ECR
UBG 06ECRP
UBG 06PRE
UBG 06PREP
UBG 06SIL
UBG 06SILP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
For Hose ID
(mm)
Sound Level
(dBA)
Length
(mm)
ID Passage
(mm)
Profile Height
(mm)
Construction Highlight Air consumption (at 6 bar)
(Nm3/h)
Temperature Blowing force (at 6 bar)
(g)
Connection Dynamic pressure (at 10 mm at 6 bar)
(bar)

14.82 €

1 7 Days --87----Polyamide composite bodyCompact24.8- 15 to +70 °C131Built-in adaptor2.1

15.57 €

1 7 Days --87-6ARO 210--------

15.63 €

1 7 Days 100-851706ARO 21023-------

15.12 €

1 7 Days 100-891656ARO 21024-------

15.65 €

1 7 Days 75-871156ARO 21024-------

14.48 €

1 7 Days --85-6ARO 210--------

15.57 €

1 7 Days --74-6ARO 210--------

14.87 €

1 7 Days 70-891056ARO 21022-------

15.65 €

1 7 Days 60-891006ARO 21024-------

14.82 €

1 7 Days 95-871306BRITISH22-------

15.57 €

1 7 Days --87-6BRITISH--------

13.80 €

1 7 Days 100-851306BRITISH22-------

14.48 €

1 7 Days --85-6BRITISH--------

14.82 €

1 7 Days 95-741306BRITISH21.7-------

15.57 €

1 7 Days --74-6BRITISH--------

14.82 €

1 7 Days --87----Polyamide composite bodyCompact24.8- 15 to +70 °C131Built-in adaptor2.1

15.57 €

1 7 Days 97-871296ISO 6150C29-------

15.12 €

1 7 Days 95-891656ISO 6150C24-------

15.65 €

1 7 Days 95-871106ISO 6150C24-------

14.48 €

1 7 Days 110-851606ISO 6150C22-------

15.57 €

1 7 Days --74-6ISO 6150C--------

15.65 €

1 7 Days 70-891006ISO 6150C23-------

14.82 €

1 7 Days --87----Polyamide composite bodyCompact24.8- 15 to +70 °C131Built-in adaptor2.1

15.57 €

1 7 Days 95-871207.4EUROPEAN21-------

15.63 €

1 7 Days 95-851757.4EUROPEAN24-------

15.12 €

1 7 Days 95-891757.4EUROPEAN22-------

15.65 €

1 7 Days 95-871127.4EUROPEAN23-------

14.48 €

1 7 Days 100-851207.4EUROPEAN20-------

15.57 €

1 7 Days 100-741157.4EUROPEAN21-------

15.65 €

1 7 Days 65-891007.4EUROPEAN24-------

14.82 €

1 7 Days --87----Polyamide composite bodyCompact24.8- 15 to +70 °C131Built-in adaptor2.1

15.57 €

1 7 Days 95-891256ISO 6150B21-------

15.63 €

1 7 Days 100-851756ISO 6150B24-------

15.12 €

1 7 Days 95-891656ISO 6150B24-------

15.65 €

1 7 Days 120-871906ISO 6150B30-------

14.48 €

1 7 Days 100-851306ISO 6150B20-------

15.57 €

1 7 Days 95-741256ISO 6150B21-------

15.65 €

1 7 Days 65-891006ISO 6150B24-------

40.08 €

1 7 Days 858852106ARO 21040-------

38.78 €

1 7 Days 1208892106ARO 21045-------

39.30 €

1 7 Days 308872106ARO 21040-------

39.92 €

1 7 Days 1358852107.4EUROPEAN40-------

38.60 €

1 7 Days 1208892157.4EUROPEAN40-------

39.12 €

1 7 Days 808872157.4EUROPEAN40-------

38.93 €

1 7 Days 808892157.4EUROPEAN40-------

14.82 €

1 7 Days 100-871106TRUFLATE22-------

15.57 €

1 7 Days --87-6TRUFLATE--------

13.80 €

1 7 Days 95-851256TRUFLATE22-------

14.48 €

1 7 Days --85-6TRUFLATE--------

14.82 €

1 7 Days 100-741206TRUFLATE25-------

15.57 €

1 7 Days --74-6TRUFLATE--------

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 12

Tech Support