Dust Bag Kit

Dust Bag Kit
[Specifications]
・Product Type: Dust Bag Kit
・Width(mm): 180
・Length(mm): 130
・Height(mm): 30

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ASVM 301

Part Number
ASVM 301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.42 €

1 7 Days

Loading...

  1. 1

Basic information

Includes 1 cloth dust bag, 1 clamp

This page is Dust Bag Kit, part number ASVM 301.
You can find the detail information about specifications and dimensions on part number ASVM 301.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support