Clip-On Connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

101V

Part Number
101V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.85 €

1 7 Days

Loading...

  1. 1

Basic information

Width(mm) 16 Type Clip-on connector Length(mm) 26
Height(mm) 38

This page is Clip-On Connector, part number 101V.
You can find the detail information about specifications and dimensions on part number 101V.

Tech Support