Configure

Hydro-Pneumatic Riveter

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Weight

(kg)

Sound level

(dB(A))

Consumption (l/min)

(l/min)

Piston stroke

(mm)

Traction force

(kg)

Diameter (rivets)

(mm)

Minimum order quantity
1.5
60
123
14
1219
Steel, Aluminium: 2.4 - 4.8, Stainless steel: 2.4 – 4 mm
1 pieces
2.2
63
148
19
1894
Steel, Aluminium: 2.4 – 6.4 mm, Stainless steel: 2.4 – 5.6 mm
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
168.77 €
( 200.84 € )
7 working days
389.33 €
( 463.30 € )
7 working days

More Information

Basic information

[Specifications]
・Width(mm): 210, 225
・Length(mm): 290, 370
・Height(mm): 100, 110

[Features]
・Automatic air exhaust valve ensuring that the cylinder returns to position quickly
・Rivet held on adaptor holder via negative pressure
・Automatic collection of stems in collection pot
・Rotating air supply coupling
・Sheathed handle for a more comfortable grip