Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS CT1650
Width(mm) | 255 | Length(mm) | 355 | Range(mm) | 16 - 50 |
---|---|---|---|---|---|
Height(mm) | 85 |
This page is Tools Case for Pipes Prep, part number PPS CT1650.
You can find the detail information about specifications and dimensions on part number PPS CT1650.