Drill for Tapping Flange (PPS SP30)

Drill for Tapping Flange PPS SP30

Product Details:

Manufacturer part number: PPS SP30

Brand: PREVOST

Price: 43.60

Delivery time: 7 Days


Technical Data:

Drill Diameter: 30 mm

For Pipe OD: 63 - 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS SP30

Part Number
PPS SP30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill Diameter
(mm)
For Pipe OD
(mm)

43.60 €

1 7 Days 3063 - 80

Loading...

  1. 1

This page is Drill for Tapping Flange, part number PPS SP30.
You can find the detail information about specifications and dimensions on part number PPS SP30.

Variation of this product

Part Number
PPS SP16
PPS SP22
PPS SP41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Drill Diameter
(mm)
For Pipe OD
(mm)

28.72 €

1 7 Days 1625 - 32

32.55 €

1 7 Days 2240 - 50

54.67 €

1 6 Days 41100

Tech Support