Air Supply Hose (BAL 1225E)

Air Supply Hose BAL 1225E

Product Details:

Manufacturer part number: BAL 1225E

Brand: PREVOST

Price: 221.38

Delivery time: 7 Days


Technical Data:

Min.Load: 1.2 kg

Weight: 1.26 kg

Max.load: 2.5 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BAL 1225E

Part Number
BAL 1225E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Min.Load
(kg)
Weight
(kg)
Max.load
(kg)

221.38 €

1 7 Days 1.21.262.5

Loading...

  1. 1

Basic information

Cable Length(m) 1.4 Temperature 5 to +60 °C Applications Mounting Decks, Assembling, Packaging
Construction Body : Aluminium Cable : Stainless steel

This page is Air Supply Hose, part number BAL 1225E.
You can find the detail information about specifications and dimensions on part number BAL 1225E.

Variation of this product

Part Number
BAL 0408E
BAL 0715E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Min.Load
(kg)
Weight
(kg)
Max.load
(kg)

209.00 €

1 7 Days 0.41.120.8

-

1 7 Days 0.751.131.5

Tech Support