Polisher Pistol

Polisher Pistol
With an extensive range of pneumatic tools (impact wrenches, ratchet wrenches, power screwdrivers, sanders, grinders, drills, chisel hammers, cutting tools, specialist tools and accessories), Prevost has developed a selection of high-tech products designeand the demands of professional use in bodywork shops, garages, general mechanics, industry, metalwork, woodwork and more.
Prevost's technical and efficient tools are designed and constructed to:
Procuce professional quality work and increase productivity for a wide range of applications
Easily operate, adjust and maintain
Reduced noise and vibration levels
Support ergonomics to reduce discomfort, fatigue and physical constraints for operators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TPS 2100
TPS 2100K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(kg)
Diameter (plate) Diameter (Plate diameter)

221.08 €

1 7 Days 0.77-75 mm 3"

263.43 €

1 7 Days 1.975 mm 3"-

Loading...

  1. 1

Basic information

Sound level(dB(A)) 80 Rotation Speed(rpm) 2100 Highlight Lightweight and easy to handle
Max Operating Pressure 6.2 bar Consumption(l/min) 113 Applications Stripping, preparation prior to painting and polishing
BSPT Female Thread R 1/4 Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210 Power(CV - W) 0.45 CV - 330 W

Tech Support