Belt Sander

Belt Sander
With an extensive range of pneumatic tools (impact wrenches, ratchet wrenches, power screwdrivers, sanders, grinders, drills, chisel hammers, cutting tools, specialist tools and accessories), Prevost has developed a selection of high-tech products designeand the demands of professional use in bodywork shops, garages, general mechanics, industry, metalwork, woodwork and more.
Prevost's technical and efficient tools are designed and constructed to:
Procuce professional quality work and increase productivity for a wide range of applications
Easily operate, adjust and maintain
Reduced noise and vibration levels
Support ergonomics to reduce discomfort, fatigue and physical constraints for operators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TBS 10330
TBS 20520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(kg)
Dimensions
(belt(mm))

193.55 €

1 7 Days 0.9510 x 330

238.80 €

1 7 Days 1.420 x 520

Loading...

  1. 1

Basic information

Sound level(dB(A)) 80 Rotation Speed(rpm) 16000 Highlight Easy to adjust
Max Operating Pressure 6.2 bar Consumption(l/min) 113 Applications Deburring, finishing and preparation prior to painting
BSPT Female Thread R 1/4 Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210 Power(CV - W) 0.5 CV - 370 W

Tech Support