Impact Wrench

Impact Wrench
With an extensive range of pneumatic tools (impact wrenches, ratchet wrenches, power screwdrivers, sanders, grinders, drills, chisel hammers, cutting tools, specialist tools and accessories), Prevost has developed a selection of high-tech products designeand the demands of professional use in bodywork shops, garages, general mechanics, industry, metalwork, woodwork and more.
Prevost's technical and efficient tools are designed and constructed to:
Procuce professional quality work and increase productivity for a wide range of applications
Easily operate, adjust and maintain
Reduced noise and vibration levels
Support ergonomics to reduce discomfort, fatigue and physical constraints for operators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TIW A012440
TIW A012710
TIW A120950
TIW A341490
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Rotations
(rpm)
Square Driver Max. Unscrew Torque
(Nm)
Sound Level
(dB(A))
Weight
(kg)
Consumption
(l/min)
BSPT Female Thread

1,170.17 €

1 7 Days 50001"244199.57.1255R 1/2

1,119.65 €

1 7 Days 50001"27121068.1255R 1/2

284.90 €

1 7 Days 70001/2"949942.86119R 1/4

755.88 €

1 7 Days 55003/4"1492965.6269R 3/8

Loading...

  1. 1

Basic information

Highlight Tightening capacity Max Operating Pressure 6.2 bar Applications Fitting and removal of bolts and screws
Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210

Tech Support