Composite Impact Wrench

Composite Impact Wrench
With an extensive range of pneumatic tools (impact wrenches, ratchet wrenches, power screwdrivers, sanders, grinders, drills, chisel hammers, cutting tools, specialist tools and accessories), Prevost has developed a selection of high-tech products designeand the demands of professional use in bodywork shops, garages, general mechanics, industry, metalwork, woodwork and more.
Prevost's technical and efficient tools are designed and constructed to:
Procuce professional quality work and increase productivity for a wide range of applications
Easily operate, adjust and maintain
Reduced noise and vibration levels
Support ergonomics to reduce discomfort, fatigue and physical constraints for operators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TIW C120270

Part Number
TIW C120270
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

316.87 €

1 7 Days

Loading...

  1. 1

Basic information

Number Of Rotations(rpm) 7000 Square Driver 1/2" Max. Unscrew Torque(Nm) 244
Sound Level(dB(A)) 97 Highlight Tightening capacity Max Operating Pressure 6.2 bar
Weight(kg) 1.8 Consumption(l/min) 142 Applications Fitting and removal of bolts and screws
BSPT Female Thread R 1/4 Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210

This page is Composite Impact Wrench, part number TIW C120270.
You can find the detail information about specifications and dimensions on part number TIW C120270.

Tech Support