Axial Grinder

Axial Grinder
[Specifications]
・Rotation speed without load(rpm): 60000

[Features]
・Low noise level
・Compact and lightweight tool offering excellent ease of use
・Ease of handling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TDG M60000

Part Number
TDG M60000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

203.93 €

1 7 Days

Loading...

  1. 1

Basic information

Sound level(dB(A)) 95 Rotation speed(rpm) 60000 Max operating pressure 6.2 bar
Weight(kg) 0.3 Collet size(mm) 3 BSPT male thread R 1/4
Consumption(l/min) 60 Applications Grinding, milling and sawing Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210
Power(CV - W) 0.5 CV - 370 W

This page is Axial Grinder, part number TDG M60000.
You can find the detail information about specifications and dimensions on part number TDG M60000.

Tech Support