Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TCS 03500
Width(mm) | 120 | Length(mm) | 215 | Height(mm) | 50 |
---|
This page is Nibbler, part number TCS 03500.
You can find the detail information about specifications and dimensions on part number TCS 03500.