Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TDG S22000K
BSPT Female Thread | R 1/4 | Rotation Speed(rpm) | 22000 | Sound level(dB(A)) | 84 |
---|---|---|---|---|---|
Max Operating Pressure | 6.2 bar | Weight(kg) | 1.5 | Consumption(l/min) | 113 |
Applications | Grinding, milling and sawing | Connection | Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210 | Collet Size(mm) | 3 and 6 |
Power(CV - W) | 0.5 CV - 370 W |
This page is Grinder, part number TDG S22000K.
You can find the detail information about specifications and dimensions on part number TDG S22000K.