838 TI for Internal Measurement (4495984)

838 TI for Internal Measurement 4495984

Product Details:

Manufacturer part number: 4495984

Brand: MAHR

Price: 684.00

Delivery time: 7 Days


Technical Data:

Measuring force (text): 1.1 - 1.6

Graduation value inch: .0005"

Measuring depth in inches (text): 3.2"

Error limit inches (text): .0015"

Measuring range inch: 1.60 - 2.40"


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4495984

Part Number
4495984
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring force (text) Graduation value inch Measuring depth in inches (text) Error limit inches (text) Measuring range inch

684.00 €

1 7 Days 1.1 - 1.6.0005"3.2".0015"1.60 - 2.40"

Loading...

  1. 1

Basic information

IP protection category IP 65 Package contains test certificate

This page is 838 TI for Internal Measurement, part number 4495984.
You can find the detail information about specifications and dimensions on part number 4495984.

Variation of this product

Part Number
4495980
4495981
4495982
4495983
4495985
4495987
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Measuring force (text) Graduation value inch Measuring depth in inches (text) Error limit inches (text) Measuring range inch

684.00 €

1 7 Days 0.8 - 1.2.0002''1.37".0008".20 - .60"

684.00 €

1 7 Days 1.1 - 1.6.0005"3.2".0015".40 - 1.20"

684.00 €

1 7 Days 1.1 - 1.6.0005"3.2".0015".80 - 1.60"

684.00 €

1 7 Days 1.1 - 1.6.0005"3.2".0015"1.20 - 2.00"

684.00 €

1 7 Days 1.1 - 1.6.0005"3.2".0015"2.00 - 2.80"

789.00 €

1 7 Days 0.9 - 1.9.001"7.6".002"1.60 - 3.60"

Tech Support