Caliper gauge for internal measurement Marameter 838 TI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4495580
4495580KAL
4495581
4495581KAL
4495582
4495582KAL
4495583
4495583KAL
4495584
4495584KAL
4495585
4495585KAL
4495586
4495586KAL
4495587
4495587KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Repeatability mm
(mm)
Readings_mm
(mm)
Length of moving measuring contact
(mm)
Measuring depth mm
(mm)
Measuring force (text) Measuring range Error limit (mm)
(mm)
Measuring contact ball diameter mm
(mm)
Length of fixed measuring contact
(mm)

684.00 €

1 7 Days 0.0050.0052.5350.8 - 1.25 - 150.0150.62.5

703.40 €

1 7 Days 0.0050.0052.5350.8 - 1.25 - 150.0150.62.5

684.00 €

1 7 Days 0.010.015.4851.1 - 1.610 - 300.0315.4

703.40 €

1 7 Days 0.010.015.4851.1 - 1.610 - 300.0315.4

684.00 €

1 7 Days 0.010.017.3851.1 - 1.620 - 400.0317.3

703.40 €

1 7 Days 0.010.017.3851.1 - 1.620 - 400.0317.3

684.00 €

1 7 Days 0.010.017.3851.1 - 1.630 - 500.0317.3

703.40 €

1 7 Days 0.010.017.3851.1 - 1.630 - 500.0317.3

684.00 €

1 7 Days 0.010.0112.2851.1 - 1.640 - 600.03112.2

703.40 €

1 7 Days 0.010.0112.2851.1 - 1.640 - 600.03112.2

684.00 €

1 7 Days 0.010.0112.2851.1 - 1.650 - 700.03112.2

703.40 €

1 7 Days 0.010.0112.2851.1 - 1.650 - 700.03112.2

789.00 €

1 7 Days 0.0250.0561880.9 - 1.915 - 650.051.56

808.40 €

1 7 Days 0.0250.0561880.9 - 1.915 - 650.051.56

789.00 €

1 7 Days 0.0250.058.51920.9 - 1.940 - 900.0528.5

808.40 €

1 7 Days 0.0250.058.51920.9 - 1.940 - 900.0528.5

Loading...

  1. 1

Basic information

IP protection category IP 65 Package contains test certificate

Tech Support