Height measuring and scribing instrument Digimar 814 SR

Height measuring and scribing instrument Digimar 814 SR
Functions:
RESET (set display to zero)
mm/inch
ABS (switch between relative and absolute measurement)
Lock/Unlock
PRESET (for entering a numerical value)
DATA (data transmission via connection cable)
AUTO-ON / OFF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4426100
4426100DKS
4426100KAL
4426101
4426101DKS
4426101KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Measuring range Dimensions d in mm
(mm)
Error limit inches (text) Error limit_µm
(µm)
Measuring range inch

774.00 €

1 9 Days 0 - 350580.0016"400 - 14"

829.50 €

1 42 Days 0 - 350580.0016"400 - 14"

815.74 €

1 42 Days 0 - 350580.0016"400 - 14"

1,340.00 €

1 9 Days 0 - 600835.0020"500 - 24"

1,395.50 €

1 42 Days 0 - 600835.0020"500 - 24"

1,381.74 €

1 42 Days 0 - 600835.0020"500 - 24"

Loading...

  1. 1

Basic information

Data interface Opto RS-232C; Digimatic; USB; wireless Dimensions a in mm(mm) 62 Resolution in mm(mm) 0.01
Dimensions c in mm(mm) 35 Package contains scriber; battery; carton; instruction manual Operation time Max(h) 4000
Standard Factory standard Hardware interfaces EX-Interface; Simplex Resolution in inches(inch) 0.0005
Dimensions b in mm(mm) 180

Tech Support