Self-centring dial bore gauge Marameter 844 N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4474000
4474000DKS
4474000KAL
4474001
4474001DKS
4474001KAL
4474002
4474002DKS
4474002KAL
4474003
4474003KAL
4474004
4474004KAL
4474005
4474005KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Error limit Ge (µm)
(µm)
Measuring depth mm
(mm)
Distance of movable anvil_mm
(mm)
Measuring range Repeatability µm
(µm)
Measuring range inch

612.00 €

1 9 Days 21151.318 - 500.5.7 - 2"

642.50 €

1 42 Days 21151.318 - 500.5.7 - 2"

634.90 €

1 7 Days 21151.318 - 500.5.7 - 2"

705.00 €

1 9 Days 21481.335 - 1000.51.4 - 4"

735.50 €

1 42 Days 21481.335 - 1000.51.4 - 4"

727.90 €

1 7 Days 21481.335 - 1000.51.4 - 4"

1,080.00 €

1 9 Days 22301.6100 - 2500.54 - 10"

1,120.50 €

1 42 Days 22301.6100 - 2500.54 - 10"

1,111.24 €

1 7 Days 22301.6100 - 2500.54 - 10"

3,555.00 €

1 9 Days 33662.6250 - 4001.510 - 16"

3,593.74 €

1 7 Days 33662.6250 - 4001.510 - 16"

4,265.00 €

1 9 Days 33662.6400 - 8001.516 - 32"

4,308.50 €

1 7 Days 33662.6400 - 8001.516 - 32"

4,500.00 €

1 31 Days 33662.6250 - 8001.510 - 32"

4,543.50 €

1 7 Days 33662.6250 - 8001.510 - 32"

Loading...

  1. 1

Basic information

Design Standard, moveable anvil carbide-tipped Package contains measuring holder; measuring head; anvil spindle; wooden case; excludes indicator

Tech Support