ET90 Precision turning unit Morse taper 1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5115401

Part Number
5115401
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,045.71 €

1 7 Days

Loading...

  1. 1

Basic information

Dimension E(mm) 86 Dimension D(mm) 20 Reference-No. ET9001
Dimension C(mm) 98 Dimension A(mm) 146 Dimension B(mm) 72.00

Tech Support