SMPR, Swivel Element, Compact, Type A (5113732)

SMPR, Swivel Element, Compact, Type A 5113732

Product Details:

Manufacturer part number: 5113732

Brand: MAHR

Price: 229.71

Delivery time: 7 Days


Technical Data:

Reference-No.: 048622A015

Angle a: 0 °

Length (mm): 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113732

Part Number
5113732
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

229.71 €

1 7 Days 048622A015015

Loading...

  1. 1

Tech Support