Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
5313010 |
5313010DKS |
5313010KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Linearity deviation within +/- .020" | Repeatability fw in inches (text) | Measuring value hysteresis fu in inches (text) | Linearity deviation within +/- .039" | Temperature coefficient (µm/°C) | Measuring range, test indicator, comparator, probe inches | Distance to lower stop (inch) | Distance to upper stop (inch) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
534.86 € | 1 | 31 Days | 20 µ" | 4 µ" | 8 µ" | 80 µ" | 0.09 | ± .039" | - .043 ... 0" | + .106" | ||
600.00 € | 1 | Quote | - | - | - | - | - | - | - | - | ||
585.71 € | 1 | Quote | 20 µ" | 4 µ" | 8 µ" | 80 µ" | 0.09 | ± .039" | - .043 ... 0" | + .106" |
Loading...
Measuring range, test indicator, comparator, probe | ± 1 | Hysteresis error of the measured value µm(µm) | 0.2 | Distance to upper stop | +2.7 |
---|---|---|---|---|---|
Linearity deviation within +/- 0,5 mm(µm) | 0.5 | Sensitivity deviation(%) | 0.3 | IP protection category | IP 64 |
Package contains | spanner for preliminary stroke setting | Measuring force (text) | 0,75 N +/- 0,15 N | Cable length(m) | 1.5 |
Linearity deviation within +/- 1,0 mm(µm) | 2 | Repeatability µm(µm) | 0.1 | Compatibility | Mahr LVDT |
Distance to lower stop | -1.1 . . . 0 | Increase in measuring force | 0,4 N/mm |
Configure
Basic Attributes
Linearity deviation within +/- .020"
Repeatability fw in inches (text)
Measuring value hysteresis fu in inches (text)
Linearity deviation within +/- .039"
Temperature coefficient(µm/°C)
Measuring range, test indicator, comparator, probe inches
Distance to lower stop (inch)
Distance to upper stop (inch)
Filter by standard shipping days
Optional Attributes