BR30 Adjustable limit stop with spring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5115503
5115504
5115505
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Dimension L

382.86 €

1 7 Days BR3016A1260 - 80 mm

360.00 €

1 7 Days BR3016B1280 - 100 mm

360.00 €

1 7 Days BR3016C12100 - 120 mm

Loading...

  1. 1

Basic information

Diameter in mm(mm) 12

Tech Support