SMPR, Insert Convex (5113035)

SMPR, Insert Convex 5113035

Product Details:

Manufacturer part number: 5113035

Brand: MAHR

Price: 74.86

Delivery time: 7 Days


Technical Data:

Material Contact surface: carbide

Radius: 5 mm

Reference-No.: P27C

Dimension L: 5 mm

Dimension A: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113035

Part Number
5113035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Contact surface Radius
(mm)
Reference-No. Dimension L
(mm)
Dimension A
(mm)
Diameter in mm
(mm)
Dimension B
(mm)
Length (mm)
(mm)

74.86 €

1 7 Days carbide5P27C5---5

Loading...

  1. 1

Tech Support