Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
5331142 |
5331142KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Energy supply | IP protection category | Resolution µm | Compatibility | Configuration | |
---|---|---|---|---|---|---|---|---|---|
795.43 € | 1 | 7 Days | + 5V from N 1700 Bus | IP 42 | 0,1 | Marposs | Millimar Cockpit Software | ||
900.57 € | 1 | 42 Days | - | - | - | - | Millimar Cockpit software |
Loading...
Data interface | RS-485 | Data transmission rate(Hz) | 4189 | Probe inputs | 4 |
---|---|---|---|---|---|
Package contains | instruction manual |