PR772 XY-COORDINATE TABLE + / - 2.5MM

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5114810

Part Number
5114810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,268.57 €

1 7 Days

Loading...

  1. 1

Basic information

Diameter A(mm) 19 Reference-No. PR7720 Dimension L1(mm) 44
Diameter B(mm) 21

This page is PR772 XY-COORDINATE TABLE + / - 2.5MM, part number 5114810.
You can find the detail information about specifications and dimensions on part number 5114810.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360