SMPR, Measuring Insert

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113103

Part Number
5113103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

105.14 €

1 7 Days

Loading...

  1. 1

Basic information

Material Contact surface carbide Reference-No. TOU8 Diameter in mm(mm) 3
Length (mm)(mm) 56.5

This page is SMPR, Measuring Insert, part number 5113103.
You can find the detail information about specifications and dimensions on part number 5113103.

Tech Support