Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
5313400 |
5313400DKS |
5313400KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Repeatability fw in inches (text) | Measuring value hysteresis fu in inches (text) | Linearity deviation within +/- .039" | Compatibility | Measuring range, test indicator, comparator, probe inches | Linearity deviation within +/- .079" | Distance to lower stop (inch) | Distance to upper stop (inch) | Increase in measuring force | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,554.29 € | 1 | 7 Days | 3.15 µ" | 3.15 µ" | 6 µ" | Mahr 1340 | ± .079" | 16 µ" | - .09" | + .118" | 0,08 N/mm | ||
2,619.43 € | 1 | 42 Days | - | - | - | - | - | - | - | - | - | ||
2,605.14 € | 1 | 42 Days | 3.15 µ" | 3.15 µ" | 6 µ" | - | ± .079" | 16 µ" | - .09" | + .118" | 0.08 N/mm |
Loading...
Measuring range, test indicator, comparator, probe | ± 2 | Hysteresis error of the measured value µm(µm) | 0.08 | Distance to upper stop | +3 |
---|---|---|---|---|---|
Sensitivity deviation(%) | 0.3 | IP protection category | IP 64 | Measuring force (text) | 0,75 N |
Linearity deviation within +/- 2,0 mm(µm) | 0.4 | Cable length(m) | 1.5 | Temperature coefficient(µm/°C) | 0.6 |
Linearity deviation within +/- 1,0 mm(µm) | 0.15 | Repeatability µm(µm) | 0.08 | Distance to lower stop | -2.2 |
Configure
Basic Attributes
Repeatability fw in inches (text)
Measuring value hysteresis fu in inches (text)
Linearity deviation within +/- .039"
Compatibility
Measuring range, test indicator, comparator, probe inches
Linearity deviation within +/- .079"
Distance to lower stop (inch)
Distance to upper stop (inch)
Increase in measuring force
Filter by standard shipping days
Optional Attributes