SMPR, Swivel Element, Compact, Type C with Return Spring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5114282

Part Number
5114282
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

436.57 €

1 7 Days

Loading...

  1. 1

Basic information

Reference-No. 048808C025 Dimension L(mm) 25 Angle a(°) 45
Length (mm)(mm) 25

This page is SMPR, Swivel Element, Compact, Type C with Return Spring, part number 5114282.
You can find the detail information about specifications and dimensions on part number 5114282.

Tech Support