Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4102220
Number of channels | 3 | Data interface | USB | Frequency band(MHz) | 2400 |
---|---|---|---|---|---|
Number of connectable measuring instruments with integrated wireless | 32 | Package contains | i-Stick wireless receiver; driver | Radio range | Up to 6 m |
For measuring instrument | MarCal 16 EWRi / 30 EWRi MarCator 1086 Ri / 1086 WRi / 1087 Ri / 1087 BRi Micromar 40 EWRi / 40 EWRi-L | Number of connectable wireless receivers for i-Stick | 4 | Hardware interfaces | USB |
System requirements: | IBM AT compatible PC; CD- / DVD-drive; MS Excel from version 97 onwards; MS Windows 7; USB-interface from version 1.1; minimum 10 MB free hard disk space |
This page is i-Stick Receiver for instruments with Integrated Wireless, part number 4102220.
You can find the detail information about specifications and dimensions on part number 4102220.