SMPR, Measuring Insert with Blade (5113055)

SMPR, Measuring Insert with Blade 5113055

Product Details:

Manufacturer part number: 5113055

Brand: MAHR

Price: 39.71

Delivery time: 7 Days


Technical Data:

Material Contact surface: steel

Reference-No.: P15A

Angle a: - °

Length (mm): 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113055

Part Number
5113055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Contact surface Reference-No. Angle a
(°)
Length (mm)
(mm)

39.71 €

1 7 Days steelP15A-22

Loading...

  1. 1

This page is SMPR, Measuring Insert with Blade, part number 5113055.
You can find the detail information about specifications and dimensions on part number 5113055.

Variation of this product

Part Number
5113056
5113057
5113059
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Contact surface Reference-No. Angle a
(°)
Length (mm)
(mm)

26.51 €

1 7 Days steelP20A-17

22.29 €

1 7 Days steelP22A-16

73.71 €

1 7 Days carbideP36C2615

Tech Support