FM 2 Receiver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4102305

Part Number
4102305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

909.00 €

1 7 Days

Loading...

  1. 1

Basic information

Number of channels 69 Data interface RS-232C; USB Frequency band(MHz) 433
Package contains FM2 wireless receiver; driver; USB cable Radio range Up to 100 m (depending on the working environment) For measuring instrument Transmission modules 16 EXf, 1082 f, 2000f, 817 f, RS232 f
Hardware interfaces USB; RS-232C System requirements: IBM AT compatible PC; CD- / DVD-drive; MS Windows 2000; MS Windows XP Number of transmitters 100

This page is FM 2 Receiver, part number 4102305.
You can find the detail information about specifications and dimensions on part number 4102305.

Tech Support