TR5C Ball cont. point L50 carbide

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5113121
5113122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Diameter in mm
(mm)

86.86 €

1 7 Days TR44

86.86 €

1 7 Days TR55

Loading...

  1. 1

Basic information

Material Contact surface carbide Length (mm)(mm) 50

Tech Support