SMPR, Measuring Insert with Taper (5113061)

SMPR, Measuring Insert with Taper 5113061

Product Details:

Manufacturer part number: 5113061

Brand: MAHR

Price: 12.57

Delivery time: 7 Days


Technical Data:

Material Contact surface: steel

Reference-No.: P1A45

Angle a: 45 °

Length (mm): 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113061

Part Number
5113061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Contact surface Reference-No. Angle a
(°)
Length (mm)
(mm)

12.57 €

1 7 Days steelP1A454510

Loading...

  1. 1

Tech Support