TR8C Ball cont. point L58 carbide

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5113114
5113115
5113116
5113117
5113118
5113119
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Diameter in mm
(mm)

145.71 €

1 7 Days TR8C099

145.71 €

1 7 Days TR8C1010

145.71 €

1 7 Days TR8C1111

250.86 €

1 7 Days TR8C1212

250.86 €

1 7 Days TR8C1313

250.86 €

1 7 Days TR8C1414

Loading...

  1. 1

Basic information

Material Contact surface carbide

Tech Support